18WCS CLAMP TUBE CORR. R
308207-01
Tools308207-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.245 |
| Product height mm | 31.623 |
| Product length in | 1.245 |
| Product length mm | 31.623 |
| Product Material | Aluminum-Nickel Bronze |
| Product width in | 6.281 |
| Product width mm | 159.537 |
| Sub brand | Airflex |