CLAMP TUBE, 36WCB/WCS CR
308246-06
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.985 |
| Product height mm | | 50.419 |
| Product length in | | 1.985 |
| Product length mm | | 50.419 |
| Product width in | | 4.323 |
| Product width mm | | 109.804 |
| Sub brand | AIRFLEX | Airflex |