36WCB/WCS BUSH DNV A
308248-01
Tools308248-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.374 |
| Product height mm | 60.300 |
| Product length in | 2.374 |
| Product length mm | 60.300 |
| Product Material | Bearing Bronze |
| Product width in | 2.480 |
| Product width mm | 62.992 |
| Sub brand | Airflex |