STOP PLATE-BRAKE, 36WCSB
308312
Tools308312 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.870 |
| Product height mm | 72.898 |
| Product length in | 12.760 |
| Product length mm | 324.104 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Sub brand | Airflex |