WEAR SPACER, 48WCSB
308315
Tools308315 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.125 |
| Product height mm | 53.975 |
| Product length in | 2.125 |
| Product length mm | 53.975 |
| Product width in | 0.250 |
| Product width mm | 6.350 |
| Sub brand | Airflex |