48WCB2/WCBD/WCSB BUSHING
308382-04
Tools308382-04 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.753 |
| Product height mm | 69.926 |
| Product length in | 2.753 |
| Product length mm | 69.926 |
| Product Material | Bearing Bronze |
| Product width in | 3.480 |
| Product width mm | 88.392 |
| Series | WCB2 |
| Sub brand | Airflex |