WEAR SPACER, 48WCB
308398
Tools308398 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.250 |
| Product height mm | 57.150 |
| Product length in | 0.422 |
| Product length mm | 10.719 |
| Product width in | 2.250 |
| Product width mm | 57.150 |
| Sub brand | Airflex |