24WCB2/WCBD WEAR SPACER
308407
Tools308407 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.625 |
| Product height mm | 41.275 |
| Product length in | 1.625 |
| Product length mm | 41.275 |
| Product Material | Stainless Steel |
| Product width in | 0.502 |
| Product width mm | 12.751 |
| Series | WCB2 |
| Sub brand | Airflex |