WEAR SPACER, 36WCB CR
308425
Tools308425 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product width in | 0.422 |
| Product width mm | 10.719 |
| Sub brand | Airflex |