Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 2.253 |
| Product height mm | 57.226 |
| Product length in | 2.253 |
| Product length mm | 57.226 |
| Product Material | Aluminum-Nickel Bronze |
| Product width in | 5.170 |
| Product width mm | 131.318 |
| Sub brand | Airflex |