48WCSB CL TUBE, C/R ABS
308598-01
Tools308598-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.253 |
| Product height mm | 57.226 |
| Product length in | 2.253 |
| Product length mm | 57.226 |
| Product Material | Aluminum-Nickel Bronze |
| Product width in | 14.134 |
| Product width mm | 359.004 |
| Sub brand | Airflex |