48WCSB CL TUBE, C/R ABS
308598-03
Tools308598-03 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.253 |
| Product height mm | 57.226 |
| Product length in | 2.253 |
| Product length mm | 57.226 |
| Product Material | Aluminum-Nickel Bronze |
| Product width in | 4.062 |
| Product width mm | 103.175 |
| Sub brand | Airflex |