Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 2.485 |
| Product height mm | 63.119 |
| Product length in | 2.485 |
| Product length mm | 63.119 |
| Product Material | Aluminum-Nickel Bronze |
| Product width in | 15.873 |
| Product width mm | 403.174 |
| Series | WCBD3 |
| Sub brand | Airflex |