12.5WC DIAPHRAGM
408920
Tools408920 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 14.000 |
| Product height mm | 355.600 |
| Product length in | 14.000 |
| Product length mm | 355.600 |
| Product Material | Neoprene |
| Product width in | 14.000 |
| Product width mm | 355.6 |
| Sub brand | Airflex |