125WC FRIC DISC CORE TC
411159-01
Tools411159-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 12.813 |
| Product height mm | 325.450 |
| Product length in | 12.813 |
| Product length mm | 325.450 |
| Product Material | Carbon Steel |
| Product width in | 0.750 |
| Product width mm | 19.05 |
| Sub brand | Airflex |