125WC FRIC DISC CORE
411159
Tools411159 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 12.500 |
| Product height mm | 317.500 |
| Product length in | 12.500 |
| Product length mm | 317.500 |
| Product Material | Carbon Steel |
| Product width in | 0.500 |
| Product width mm | 12.7 |
| Sub brand | Airflex |