Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
413195-0109
424WCSB GEAR 5.9985 6.0010,1.5X1 KEY
413195-0109
Tools
Add to comparison
Add to comparison
413195-0109
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
10.900
Product height mm
276.860
Product length in
10.900
Product length mm
276.860
Product Material
Ductile Iron
Product width in
16.940
Product width mm
430.276
Sub brand
Airflex