Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
414033-01
RING-OUTER SUPPORT, 36WCB
414033-01
Where to buy
Export PDF
Tools
Add to comparison
414033-01
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
15.000
Product height mm
381.000
Product length in
3.000
Product length mm
76.200
Product width in
0.188
Product width mm
4.775
Sub brand
AIRFLEX
Airflex