224WCB GSKT (INNER)
414604
Tools414604 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 14.530 |
| Product height mm | 369.062 |
| Product length in | 14.530 |
| Product length mm | 369.062 |
| Product Material | Armstrong Thermo-Tork |
| Product width in | 0.034 |
| Product width mm | 0.864 |
| Sub brand | Airflex |