RING GEAR, DBA/WCB
414755
Tools414755 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 12.500 |
| Product height mm | 317.500 |
| Product length in | 12.500 |
| Product length mm | 317.500 |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Sub brand | Airflex |