214WCB/15DBB GR 3.4978 3.5000 BORE .875-product-details

214WCB/15DBB GR 3.4978 3.5000 BORE .875

415302-0131


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product height in5.880
Product height mm149.352
Product length in5.880
Product length mm149.352
Product MaterialCarbon Steel
Product width in4.380
Product width mm111.252
SeriesDBB
Sub brandAirflex