Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
415302-0148
215DBB GEAR 2.9347 2.9365 ,.75 SQ
415302-0148
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
5.880
Product height mm
149.352
Product length in
5.880
Product length mm
149.352
Product Material
Carbon Steel
Product width in
4.380
Product width mm
111.252 mm
Sub brand
Airflex