Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
415302-0153
214WCB/WCS GEARG 3.8468 3.8490
415302-0153
Tools
Add to comparison
Add to comparison
415302-0153
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
5.888
Product height mm
149.555
Product length in
5.888
Product length mm
149.555
Product Material
Ductile Iron
Product width in
4.380
Product width mm
111.252
Sub brand
Airflex