Danfoss Kits and Spare Parts 415302-0001 (RIGHT)

108WCB 109DBB/109DC GE 2.3616 2.3634

415313-0136


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product height in3.581
Product height mm90.957
Product length in3.581
Product length mm90.957
Product MaterialCarbon Steel
Product width in1.750
Product width mm44.450
SeriesDBB
Sub brandAirflex