Danfoss logo
208WC/9DBB GR 2.4403 2.4421,.630X.394K-product-details

208WC/9DBB GR 2.4403 2.4421,.630X.394K

415314-0136


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product height in3.581
Product height mm90.957
Product length in3.581
Product length mm90.957
Product MaterialCarbon Steel
Product width in4.000
Product width mm101.6
Sub brandAirflex