Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
415314-0137
208WCB/209DBB GEAR 2.6222 2.624 .63X.53
415314-0137
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
3.581
Product height mm
90.957
Product length in
3.581
Product length mm
90.957
Product Material
Carbon Steel
Product width in
4.000
Product width mm
101.6
Sub brand
Airflex