Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 3.581 |
| Product height mm | 90.957 |
| Product length in | 3.581 |
| Product length mm | 90.957 |
| Product Material | Carbon Steel |
| Product width in | 4.000 |
| Product width mm | 101.600 |
| Series | DBB |
| Sub brand | Airflex |
