Danfoss logo
14WCB/14WCS  15DBB/DC 2.9357 2.9375-product-details

14WCB/14WCS 15DBB/DC 2.9357 2.9375

415454-0116


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product height in5.788
Product height mm147.015
Product length in5.788
Product length mm147.015
Product MaterialCarbon Steel
Product width in2.880
Product width mm73.152 mm
Sub brandAirflex