115DBB GEAR 2.7531 2.7549, NO KEYWAY-product-details

115DBB GEAR 2.7531 2.7549, NO KEYWAY

415454-0181


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product height in5.788
Product height mm147.015
Product length in5.788
Product length mm147.015
Product MaterialCarbon Steel
Product width in2.880
Product width mm73.152
SeriesDBB
Sub brandAirflex