Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
415454-0185
14WC 15DBB GEAR 3.4350 3.4360 .875 SQ
415454-0185
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
5.788
Product height mm
147.015
Product length in
5.788
Product length mm
147.015
Product Material
Carbon Steel
Product width in
2.880
Product width mm
73.152 mm
Sub brand
Airflex