Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
416044
FRICTION DISC-BRAKE, 14WCB/WCS HI-CO
416044
Where to buy
Export PDF
Tools
Add to comparison
416044
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
13.680
Product height mm
347.472
Product length in
13.680
Product length mm
347.472
Product width in
1.530
Product width mm
38.862
Sub brand
AIRFLEX
Airflex