Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 15.000 |
| Product height mm | 381.000 |
| Product length in | 15.000 |
| Product length mm | 381.000 |
| Product Material | Carbon Steel |
| Product width in | 9.000 |
| Product width mm | 228.600 |
| Series | DBB |
| Sub brand | Airflex |