Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
416303-0100
314WCB GEAR 3.1464 3.1486
416303-0100
Tools
Add to comparison
Add to comparison
416303-0100
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
5.888
Product height mm
149.555
Product length in
5.888
Product length mm
149.555
Product Material
Alloy Steel
Product width in
8.250
Product width mm
209.55
Sub brand
Airflex