Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Clutch Manifold |
| Product height in | 8.500 |
| Product height mm | 215.900 |
| Product length in | 6.806 |
| Product length mm | 172.872 |
| Product Material | Carbon Steel |
| Product width in | 10.340 |
| Product width mm | 262.636 |
| Sub brand | Airflex |