Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 14.995 |
| Product height mm | 380.873 |
| Product length in | 14.995 |
| Product length mm | 380.873 |
| Product Material | Ductile Iron |
| Product width in | 13.000 |
| Product width mm | 330.2 |
| Sub brand | Airflex |