Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
416441-0110
336WCS GEAR C/R 7.3932 7.3960 1.75X1.5
416441-0110
Tools
Add to comparison
Add to comparison
416441-0110
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
14.995
Product height mm
380.873
Product length in
14.995
Product length mm
380.873
Product Material
Alloy Steel
Product width in
13.000
Product width mm
330.2
Sub brand
Airflex