Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 10.900 |
| Product height mm | 276.860 |
| Product length in | 10.900 |
| Product length mm | 276.860 |
| Product Material | Alloy Steel |
| Product width in | 12.000 |
| Product width mm | 304.800 |
| Series | DBB |
| Sub brand | Airflex |