Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 3.500 |
| Product height mm | 88.900 |
| Product length in | 3.500 |
| Product length mm | 88.900 |
| Product Material | Ductile Iron |
| Product width in | 5.250 |
| Product width mm | 133.350 |
| Series | DBB |
| Sub brand | Airflex |
