36WCS SPRING RETAINER
416518
Tools416518 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 4.910 |
| Product height mm | 124.714 |
| Product length in | 4.910 |
| Product length mm | 124.714 |
| Product Material | Carbon Steel |
| Product width in | 0.420 |
| Product width mm | 10.668 |
| Sub brand | Airflex |