Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 21.200 |
| Product height mm | 538.480 |
| Product length in | 21.200 |
| Product length mm | 538.480 |
| Product Material | Alloy Steel |
| Product width in | 11.250 |
| Product width mm | 285.750 |
| Series | WCB2 |
| Sub brand | Airflex |