RING GEAR, 15DBB/DC CR
416934
Tools416934 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 8.250 |
| Product height mm | 209.550 |
| Product length in | 8.250 |
| Product length mm | 209.550 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Series | DBB |
| Sub brand | Airflex |