214WC 215DBB GR CR 4.3299 4.3321 28X16K-product-details

214WC 215DBB GR CR 4.3299 4.3321 28X16K

417056-0105


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product height in5.888
Product height mm149.555
Product length in5.888
Product length mm149.555
Product MaterialCarbon Steel
Product width in4.380
Product width mm111.252
SeriesDBB
Sub brandAirflex