GEAR, 115DBB CROWD
417147
Tools417147 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 5.888 |
| Product height mm | 149.555 |
| Product length in | 5.888 |
| Product length mm | 149.555 |
| Product width in | 4.508 |
| Product width mm | 114.503 |
| Series | DBB |
| Sub brand | Airflex |