336WCB C/R GEAR W/2 KEYS
417210-0100
Tools417210-0100 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 14.995 |
| Product height mm | 380.873 |
| Product length in | 14.995 |
| Product length mm | 380.873 |
| Product Material | Carbon Steel |
| Product width in | 13.000 |
| Product width mm | 330.2 |
| Sub brand | Airflex |