Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
417231-0100
348WCB2 C/R GEAR 10.867 10.870 2.5X1.75
417231-0100
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
21.200
Product height mm
538.480
Product length in
21.200
Product length mm
538.480
Product Material
Carbon Steel
Product width in
18.000
Product width mm
457.200 mm
Sub brand
Airflex