115DBB GEAR, CROWD/SWING
417254
Tools417254 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 5.880 |
| Product height mm | 149.352 |
| Product length in | 5.880 |
| Product length mm | 149.352 |
| Product Material | Carbon Steel |
| Product width in | 6.633 |
| Product width mm | 168.478 |
| Series | DBB |
| Sub brand | Airflex |