SUPPORT BEAM, 36WCBD3
417434-01
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 3.240 |
| Product height mm | | 82.296 |
| Product length in | | 11.000 |
| Product length mm | | 279.400 |
| Product width in | | 20.387 |
| Product width mm | | 517.830 |
| Sub brand | AIRFLEX | Airflex |