436WCSB3 SUPPORT BEAM
417440-01
Tools417440-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.240 |
| Product height mm | 82.296 |
| Product length in | 11.000 |
| Product length mm | 279.400 |
| Product width in | 16.279 |
| Product width mm | 413.487 |
| Series | WCSB3 |
| Sub brand | Airflex |