Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 14.800 |
| Product height mm | 375.920 |
| Product length in | 14.800 |
| Product length mm | 375.920 |
| Product Material | Stainless Steel |
| Product width in | 9.000 |
| Product width mm | 228.6 |
| Sub brand | Airflex |
