118 WCB PISTON OLD STYLE
510520
Tools510520 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 19.499 |
| Product height mm | 495.275 |
| Product length in | 19.499 |
| Product length mm | 495.275 |
| Product Material | Aluminum |
| Product width in | 2.160 |
| Product width mm | 54.864 |
| Sub brand | Airflex |